IESNA:LM-63-2002
[TEST]P956439
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30565
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4767.6 4476.1 4223.3 3924.1 3624.9 3439.6 3374 3383.6 3439.6 3511
3845 4881.5 6564.6 8251.6 9957.9 11264.6 12418.9 13326.1 14254.5 14850.9
14895.3 14156.1 10853.5 9456 7867.5 5346.6 3312.2 2617.3 1758.4 926.5
463.2 351.3 223.9 131.3 52.1 0 0
4767.6 4516.7 4263.8 3966.6 3663.5 3476.3 3406.8 3401 3449.3 3514.9
3771.6 4671.1 6288.6 8184 9820.8 11181.6 12380.3 13416.8 14285.4 14974.5
15128.9 14518.9 11328.3 9695.4 8182.1 5688.3 3526.5 2715.8 1818.2 972.8
540.5 424.6 289.5 189.2 123.5 29 0
4767.6 4510.9 4273.5 3991.6 3696.3 3513 3435.8 3420.3 3451.2 3511
3679 4339.1 5725 7533.6 9288.1 10851.6 12268.3 13480.5 14542.1 15426.1
15750.4 15482.1 14472.6 11378.5 9542.9 7041.4 4418.2 3181 2314.3 1353.1
911.1 752.8 658.2 548.2 376.4 65.6 0
4767.6 4537.9 4310.1 4065 3800.6 3603.7 3516.8 3482.1 3493.7 3540
3623 3966.6 4885.3 6371.6 8139.6 9905.8 11644.9 13306.8 14793 15868.2
16520.6 16609.4 16126.8 15289.1 13918.7 11563.8 9442.5 7249.8 4860.2 2250.6
1142.7 752.8 569.4 376.4 148.6 0 0
4767.6 4547.5 4356.5 4149.9 3935.7 3771.6 3673.2 3634.6 3628.8 3665.4
3727.2 3854.6 4263.8 5184.5 6603.2 8286.3 10168.3 12108.1 14034.5 15653.9
16833.3 17470.2 17495.3 17030.1 16399 15536.2 14329.8 12251 9114.4 5504.9
2351 818.4 341.6 191.1 75.3 5.8 0
4767.6 4586.1 4416.3 4273.5 4119 3995.5 3928 3897.1 3893.2 3922.2
3978.1 4059.2 4229.1 4607.4 5377.5 6566.5 8122.3 9898.1 11754.9 13596.3
15348.9 16833.3 17958.6 18412.2 18456.5 18435.3 18458.5 17937.3 15532.3 11040.7
6157.3 2073 526.9 194.9 48.3 3.9 0
4767.6 4624.8 4495.4 4402.8 4329.4 4281.2 4271.5 4288.9 4323.6 4370
4439.5 4536 4661.4 4869.9 5217.3 5811.8 6736.4 7979.4 9380.8 10886.3
12523.1 14215.9 15864.3 17354.4 18670.8 19749.8 20878.9 22006.2 21985 18531.8
11507.8 4873.7 1270.1 359 108.1 7.7 0
4767.6 4676.9 4599.7 4555.3 4549.5 4576.5 4632.5 4729 4821.6 4933.6
5084.1 5236.6 5389.1 5595.6 5865.9 6284.7 6933.3 7844.3 8911.7 10172.1
11608.2 13044.3 14540.2 15964.7 17802.2 19693.8 21990.7 24150.6 25235.4 23938.3
18873.5 10293.7 2883.7 613.8 131.3 9.7 0
4767.6 4734.8 4707.8 4734.8 4790.8 4883.4 5001.1 5140.1 5271.4 5418.1
5578.3 5740.4 5912.2 6140 6439.1 6873.4 7475.7 8315.3 9359.5 10569.8
12030.9 13586.7 15320 17205.8 19249.9 21521.7 23919 26175.4 27337.4 26181.2
20606.8 9494.6 2017.1 523.1 108.1 9.7 0
4767.6 4732.8 4725.1 4759.9 4827.4 4935.5 5070.6 5201.9 5354.4 5495.3
5653.5 5808 5985.5 6197.9 6504.8 6946.8 7562.5 8404.1 9469.5 10776.3
12258.7 13883.9 15655.8 17622.7 19718.9 22025.5 24430.5 26580.8 27540.1 25876.2
19425.5 7906.1 1534.5 407.3 81.1 7.7 0
4767.6 4771.4 4802.3 4908.5 5037.8 5213.5 5425.8 5638.1 5848.5 6060.8
6267.4 6489.3 6726.7 7047.2 7514.3 8112.6 8846.1 9780.3 10899.8 12154.5
13494 14883.8 16385.4 17804.1 19105.1 20207.2 21060.4 21321 20371.3 17412.3
11172 3279.4 596.4 183.4 46.3 15.4 0
4767.6 4788.8 4846.7 4962.5 5128.5 5337 5566.7 5808 6045.4 6261.6
6472 6676.6 6894.7 7161 7479.5 7911.9 8487.1 9187.7 9973.3 10785.9
11608.2 12436.3 13239.2 13874.3 14206.3 14210.1 13907.1 13219.9 11807 9807.3
6363.9 2136.7 476.8 156.3 59.8 23.2 0
4767.6 4792.7 4864.1 4979.9 5151.7 5346.6 5553.2 5752 5919.9 6047.3
6120.7 6167 6182.4 6205.6 6251.9 6327.2 6527.9 6954.5 7495 8023.8
8369.3 8527.6 8496.7 8066.3 7120.5 5869.7 4481.9 2937.8 1710.2 922.6
494.1 218.1 90.7 36.7 13.5 1.9 0
4767.6 4804.3 4846.7 4927.8 4987.6 5020.4 5024.3 4947.1 4806.2 4564.9
4225.2 3800.6 3318 2831.6 2362.6 1924.4 1532.6 1268.1 1175.5 1163.9
1175.5 1167.8 1050 831.9 594.5 397.6 264.4 200.7 166 135.1
104.2 65.6 27 11.6 3.9 0 0
4767.6 4806.2 4796.5 4730.9 4590 4375.8 4084.3 3663.5 3113.4 2474.5
1878.1 1389.7 1036.5 849.3 781.7 768.2 758.6 747 727.7 706.5
673.6 602.2 496.1 386 297.3 235.5 187.2 146.7 113.9 84.9
56 27 11.6 3.9 0 0 0
4767.6 4779.2 4676.9 4429.8 4057.3 3572.8 2912.7 2188.8 1571.2 1140.7
913 814.5 754.7 704.5 660.1 623.5 604.2 582.9 563.6 544.3
513.4 459.4 389.9 316.6 249 198.8 160.2 123.5 92.6 63.7
32.8 15.4 5.8 0 0 0 0
4767.6 4744.4 4508.9 4095.9 3520.7 2806.5 1984.2 1356.9 1013.4 895.6
837.7 783.7 716.1 635 552 482.5 430.4 407.3 422.7 445.9
445.9 418.9 370.6 308.8 243.2 193 150.6 117.7 86.9 57.9
36.7 15.4 5.8 0 0 0 0
4767.6 4730.9 4381.5 3794.8 3011.1 2084.6 1360.8 1009.5 916.8 866.7
814.5 741.2 654.3 561.7 472.9 397.6 335.9 305 291.5 287.6
289.5 289.5 281.8 256.7 225.8 193 162.1 129.3 104.2 83
61.8 36.7 7.7 0 0 0 0
4767.6 4725.1 4277.3 3582.4 2652.1 1700.5 1117.6 951.6 899.5 851.2
785.6 700.7 608 513.4 432.4 364.8 322.3 299.2 283.7 270.2
256.7 245.1 235.5 223.9 208.5 187.2 160.2 135.1 115.8 94.6
69.5 42.5 7.7 0 0 0 0
4767.6 4702 4182.7 3391.4 2372.2 1451.5 1017.2 934.2 889.8 833.8
762.4 683.3 598.4 505.7 424.6 364.8 328.1 308.8 295.3 283.7
268.3 256.7 243.2 229.7 212.3 183.4 146.7 125.5 104.2 83
57.9 27 3.9 0 0 0 0
4767.6 4700 4153.8 3319.9 2258.3 1358.9 986.3 926.5 886 826.1
752.8 679.4 600.3 513.4 430.4 366.7 332 312.7 297.3 285.7
274.1 260.6 245.1 227.8 202.7 164.1 119.7 100.4 81.1 59.8
38.6 13.5 0 0 0 0 0
4767.6 4703.9 4136.4 3291 2210.1 1329.9 986.3 924.6 882.1 824.2
748.9 675.6 600.3 511.5 428.5 364.8 332 312.7 299.2 287.6
276 260.6 245.1 227.8 200.7 158.3 115.8 98.4 77.2 57.9
34.7 11.6 0 0 0 0 0
